3GPP LTE Advanced: Technology and Test Challenges

Application Notes

LTE-Advanced is the evolved version of the Long Term Evolution (LTE) standard developed by 3GPP to meet or exceed the requirements of the International Telecommunication Union (ITU) for a true fourth generation (4G) radio communication standard known as IMT-Advanced. LTE-Advanced is defined in 3GPP Release 10 and in subsequent 3GPP releases. The LTE-Advanced specifications are focused mainly on achieving higher capacity with increased peak data rates, higher spectral efficiency, ability to handle a greater number of simultaneously active subscribers, and improved performance at cell edges.

 

This application note gives an overview of the following topics:

  • LTE and LTE-Advanced, including summaries of LTE Release 8/9 features, ITU requirements for 4G, and 3GPP requirements for LTE evolution
  • Release 10 and LTE-Advanced
  • Release 11 LTE-Advanced enhancements
  • Release 12 radio evolution
  • Release 13 update
  • LTE-Advanced product design and testing challenges

 

The focus here is on the LTE-Advanced air interface, although the 3GPP specifications also cover the core network standards and services.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.