Application Notes
The Long Term Evolution (LTE) specification is an evolution of the 3GPP UMTS standard to provide downlink peak rates of at least 100 Mbps, an uplink of at least 50 Mbps and radio access network (RAN) round-trip times of less than 10 ms. Its main advantages include high throughput, low latency, a simple architecture, and support for both frequency division duplexing (FDD) and time division duplexing (TDD). While the LTE specification is technically frozen, corrections and additions can still be made. Such changes make development of an LTE base station, also referred to as evolved Node B (eNB), challenging.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?