Product Fact Sheets
Product Fact Sheet
The Keysight Technologies, Inc. Z4422B three-axis plane mirror interferometer features pre-aligned optical sensors, excellent beam parallelism, low non-linearity error and low thermal drift. Machined datums aid in positioning the unit and reduce alignment effort.
Key features
- Non-linearity error ± 1 nm
- Accommodates 9 mm and smaller input beam
- High (~1 kHz) mechanical resonance frequency
- λ/4 optical resolution
- Less than 10 nm/°C thermal drift
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?