Product Fact Sheets
Product Fact Sheet
The Keysight Technologies, Inc. Z4399A three-axis plane mirror interferometer features pre-aligned optical sensors, excellent beam parallelism, low non-linearity error and low thermal drift. Machined datums aid in positioning the unit and reduce alignment effort.
Key features
Accommodates 9 mm and smaller input beam.
- Beam parallelism < 25 μradians
- High output efficiency, 18% typical
- High (~700 Hz) mechanical resonance frequency
- λ/4 optical resolution
- Less than 10 nm/°C thermal drift
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?