Product Fact Sheets
Product Fact Sheet
Every Step Counts
1. Measurement relative to a specific
attenuation value
2. 6 value-added features for application-specific purposes
3. Soft keypad for easy attenuation value settings
4. Intensity rotary knob for easy navigation
5. Built-in half-rack (2U) with handle; high portability
6. RF connector options of SMA, Type-N and 3.5 mm (J7211C)
Key features
- 0.03 dB RF repeatability per section for entire 5 million cycles
Minimize system uncertainty and system setup cost
- Excellent attenuation accuracy and flatness
Maximize measurement accuracy
- Keysight calibrated data correction value
Allow accurate and precise measurement
- Application specific attenuation sweep function
Set your desired attenuation, step size, dwell time and number of cycles to suite your application requirement
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?