Product Fact Sheets
Product Fact Sheet
The Keysight Technologies, Inc. E1826E, E1826F, E1826G one-axis plane mirror interferometers features pre-aligned optical sensors, ± 1 nm maximum non-linearity error and low thermal drift.
Three beam paths are available; right turn (E1826E), left turn (E1826F) and straight through (E1826G). Machined datums where the unit is attached to surface reduces alignment effort.
Key features
- Accommodates 9 mm and smaller input beam
- High output efficiency, 65% typical
- High (~1 kHz) mechanical resonance frequency
- λ/4 optical resolution
- Less than 10 nm/°C thermal drift
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?