GSM Timeslot Burst Power Measurement Using USB Power Sensors

Application Notes

An Affordable Solution for Measuring Burst Power in Time-Gated Mode

Measuring pulse, burst, or modulated signals for wireless technology such as TDMA, GSM, WLAN, WiMAX, and LTE is very important. High-performance, average, and peak power meters and power sensors are required for measuring the average power and crest factor (peak-to-average ratio) of modulated signals throughout various research and development stages and the manufacturing verification process. To measure average power of a time-gated pulse or burst signals (in a specific timeframe), you do not need high-performance power meters and power sensors. The Keysight Technologies, Inc. U2000 Series USB power sensor is a low-cost solution for measuring average power of burst signals with frequency ranges up to 24 GHz and dynamic ranges up to 69 dB (–25 dBm to +44 dBm, sensor dependent).

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.