N6171A MATLAB Data Analysis Software for Keysight Technologies Instruments

Technical Overviews

MATLAB is available directly from Keysight or its authorized sales partners with your instrument purchase:

  • Use MATLAB to create and generate arbitrary waveforms including multi-tone signals, pulsed radar signals, and multi- carrier modulated waveforms
  • Capture, analyze, and graphically visualize IQ Data, S-Parameters, and application-specific measurements
  • Develop and execute custom analysis applications directly on your instrument or on a remote PC
  • Create simple or advanced GUIs to automate instrument configuration and data collection

Have you ever wanted to create your own custom application—or modify an existing one—for your specific testing needs? Have you ever wanted your instrument to provide tools to test unique or proprietary communications signals? Today’s test conditions necessitate the ability to generate new and emerging input signals or to be able to analyze increasingly complex output data. Keysight now offers the perfect solution to meet your specific testing needs—You can now add the MATLAB software environment (Keysight Option N6171A) when you purchase an Keysight instrument. Users can obtain this high-quality instrumentation and reputable data analysis software environment from a single source—a benefit provided only by Keysight.

Generate new and emerging input signals or analyze increasingly complex output data. You can now add the MATLAB software environment when you purchase an Keysight instrument.

MATLAB, a well-known and respected data analysis software environment and program­ming language created by MathWorks, is available for purchase directly from Keysight. MATLAB software can be used to mathematically generate arbitrary waveforms, make measurements, analyze and visualize data, control instruments, and build test systems. It provides interactive tools and command-line functions for a wide range of applications, including signal processing, signal modulation, digital filtering, and communications systems. MATLAB has over 1,000,000 users in diverse industries and disciplines, and it is a standard at more than 3,500 colleges and universities worldwide.

The benefits of purchasing MATLAB from Keysight

Convenience: Order MATLAB Option N6171A software together with your Keysight instrument so that it can be on a single purchase order to save you time, reduce ordering complexity, and typically add only minimal additional cost to the overall purchase

Quick start: Acquire numerous fully customizable and editable example MATLAB applications and instrument drivers when you purchase MATLAB from Keysight

Dedicated instrument license: A dedicated node-locked license for your instrument gives you confidence the license will be available when needed

Dual technical support: You may contact either Keysight or MathWorks for technical support or installation assistance

Confidence: MATLAB software sold through Keysight will be pre-downloaded on most Keysight Windows-based instruments and tested and qualified by Keysight

 

 

With MATLAB you can:

Test the functionality of electronic devices by making measurements with Keysight instruments and comparing them against known baselines in MATLAB

Excite electronic devices using Keysight instruments with simple or complex waveforms created in MATLAB

Characterize an electronic device to determine how closely it matches the design

Verify new algorithms or measurement routines using live data from Keysight instruments

Design custom digital filters in MATLAB and apply them to signals acquired from an Keysight instrument

Develop a GUI or application that automates repeated data analysis or testing

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.