Application Notes
Introduction
Two Quick Fixed Engineerings (QFEs) for the Keysight Technologies, Inc. Wireless Test Managers (WTMs) can be used to automate GSM/W-CDMA Short Message Service (SMS) testing with the Keysight E5515C Wireless Communications Test Set. This application note explains how to install these QFEs and how to implement GSM or W-CDMA SMS test with WTM.
This application note is only applicable for the E6566C C.02.00 and E6568C C.02.00 with development mode. The SMS testing capability is limited in point-to-point test short message service which is available on both the GSM/GPRS and W-CDMA test applications and lab applications for the E5515C. Microsoft Visual Studio .NET 2003 or 2005 is also required.
For more information on SMS capabilities on the 8960 (E5515C) and related WTM products, please refer to the table below.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?