Application Notes
The Keysight Technologies, Inc. 81150A and 81160A pulse function arbitrary noise generators focus on engineers in manufacturing, R&D and education across the industry.
The new class of instrument combines four instruments in one:
– The high precision pulse generator is enhanced with a versatile signal generator, offering distortion capabilities to stress your device to its limit.
– The function arbitrary generator provides versatile waveforms and modulation capabilities to adapt the signal to devices requirements.
– The optional pattern generator allows analog, digital and mixed signal device tests with ideal and real-world pattern.
– The noise generator combines two required extremes: random noise and repeatable noise with very long repetition rates for simple problem identification.
The versatile and precise instruments are a must have for every lab as many different devices under test can be stimulated.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?