Data Sheets
A quick tour of the application
Once you receive the B4610A data import tool, you can install the free offline viewer on a PC and quickly view and analyze your saved data in just a few simple steps. Thereafter, simply import new data files for viewing. This example goes through the steps for importing data captured from a Keysight InfiniiVision MSO 7000 Series oscilloscope into the offline viewer.
Step 1. Install the free offline viewer software on your PC and enable the B4610A license
The B4610A is shipped with a CD that includes the free offline viewer software. You can also download the free viewer from www.keysight.com/find/la-sw-download Follow the instructions on your entitlement certificate to redeem and enable the purchased B4610A license.
Step 2. Acquire, save and transfer the data via a USB drive to the PC with the offline viewer
For this oscilloscope example, the B4610A data import tool enables you to import InfiniiVision 5000, 6000, or 7000 Series DSO/MSO oscilloscope data that you save to a thumb drive in .alb format.
Step 3. Start the offline viewer and import the acquired or created data for viewing and analysis.
To start the off line viewer select start --> all programs --> Keysight logic analyzer --> Keysight logic analyzer
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?