Choose a country or area to see content specific to your location
アプリケーションノート
Introduction
This application note is designed for users who wish to test the strength and reliability of concrete and metal structures using the Keysight Technologies, Inc. U2300A Series USB multifunction data acquisition (DAQ) devices. Users can measure both dynamic (vibration) and static (strain) measurements of a structure using the Keysight USB multifunction DAQ solution.
The U2300A Series USB DAQ devices provide fast and accurate measurement of up to a 3 MS/s sampling rate for a single channel and offers resolution of 12 bits to 16 bits. The U2300A Series family consists of seven modules that are ideal for design-validation and manufacturing engineers who conduct data logging, measurement, or monitoring in a broad range of industries.
The U2300A Series can function as standalone or modular devices that use the standard Hi-Speed USB 2.0 interface, which offers ease of connectivity and portability. The U2300A Series is compatible with a wide range of Application Development Environments such as Keysight VEE Pro, NI LabVIEW, and Microsoft Visual Studio
コンテンツのロックを解除する
無料でお申し込み頂けます
*Indicates required field
ありがとうございました。
フォームが送信されました。
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.