Data Sheets
The HMMC-2027 is a GaAs monolithic microwave integrated circuit (MMIC) designed for low insertion loss and high isolation from DC to 26.5 GHz. It is intended for use as a general-purpose, single-pole, double-throw (SP-DT), absorptive switch. Two series and two shunt MESFETs per throw provide 3 dB maximum insertion loss and 30 dB minimum isolation at 26.5 GHz. HMMC-2027 chips use through-substrate vias to provide ground connections to the chip backside and minimize the number of wire bonds required.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?