Application Notes
Memory Clearing Operations for Keysight Test and Measurement Instruments
The following table provides detailed instructions to clear storage on various Keysight instruments.
Product number Storage How to clear storage
32220A, N6700A,
548XX, 16900, 167X,
168X
USB port The Keysight function generator (33220A) and new modular power supply (N6700A) both have a
USB 2.0 port as standard, but only support device side USB. The only way to extract data from the
USB port would be to use an external PC and use a PC application. In addition, the USB connector
on these products does not use the standard computer side USB connector and current available
memory sticks will not plug in to either of these products.
Infiniium scopes (548XX) and all logic analyzers (16900, 167X, 168X) have USB ports and additionally are PC-based instruments and run MS Windows. They have fully functioning PCs inside with
hard-drives and memory. The products use one of two PC boards, either a VP22 (Infiniium and the
six-slot 16900 models) and the three-slot 16900, 167X and 168X use an SC815. (Infiniium is moving
to the SC815 in September 2004).
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?