Application Notes
The Report Scheduler feature in PMA allows users to plan and receive PMA reports through email or within the PMA user interface (UI). Users receive these reports as PDF attachments, sent at scheduled times, and this process continues until the scheduled end time, ensuring consistent delivery of reports as planned.
Report Scheduler allows users to schedule two types of reports - summary reports and line reports. It provides flexible delivery options, including weekly, monthly, and quarterly schedules. Users can choose their preferred delivery date, start date, and end date, ensuring the reports align with their needs. Notably, users are not limited to creating just one schedule; they can set up multiple schedules as required. Additionally, the feature promotes collaboration as users can invite colleagues to their schedules, ensuring that the same reports are delivered to both email and the PMA UI.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?