Data Sheets
The Keysight WJ5900A WaveJudge Wireless Analyzer offers a channel BW up to 800MHz per RF portwith 2 to 8 RF ports per chassis which makes it the ideal tool for debugging and troubleshooting during the development phase of any Wireless Technology: 4G, 5G, WLAN, O-RAN.
Key features:
• Unique solution for passive signal capture and analysis
• Support for 5G real time decoding
• Support for 3GPP NR Rel 15-17 (including NR NTN, RedCap and V2X)
• Support for 3GPP LTE Rel 9-16
• Support for WiFi 802.11ax and 802.11be
• Channel BW up to 800 MHz per port
• Scalable chassis with 2, 4, 6, or 8 RF ports
• Single RF module covering FR1 and FR2 bands
• SSD storage for long IQ captures to troubleshoot intermittent issues
• Superior EVM and decoding performance
• Streaming analytics and charting
• Advanced triggers
• Expanded filtering and visualizations
Definitions and conditions
The test set will meet its specifications when:
• The test set has been stored at an ambient temperature within the allowed operating range for at least two hours before being turned on, if it had previously been stored at a temperature range inside the allowed storage range, but outside the allowed operating range.
• The test set has been turned on for at least 30 minutes.
Specifications
Specifications describe the performance parameters covered by the product warranty and are valid from 20 °C to 35 ºC unless otherwise noted.
Typical
Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data, shown in italics, does not include measurement uncertainty, and is valid only at room temperature, 23 °C.
Nominal
Nominal values indicate expected performance or describe product performance that is useful in the application of the product but are not covered by the product warranty.
This document describes the performance parameters and the main specifications of the WJ5900A WaveJudge 5G Real-Time Wireless Analyzer. First, the general features are described, and then more specifications are provided for the instrument and each module.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?