Data Sheets
Perform Conformance and Interoperability Testing with Test Suites
The Keysight TTCN-3 Charging Communication Test Automation Software (CCT) provides test case packages for conformance and interoperability testing based on the test implementation language TTCN-3 (Testing and Test Control Notation).
Learn more about the key features and test scope for each test case package.
Each package for conformance testing is based on a national or international standard that specifies a certain number of concrete test cases with a detailed description of test actions and the expected behavior.
Each package for interoperability testing covers test cases complementary to conformance test suites that are not publicly available in any test standard. In this case, test cases are derived from field experience, expert groups, and customer feedback to improve the quality and robustness of the electric vehicle (EV) / EV supply equipment (EVSE) implementation.
Option Class Conformance Test Automation Software – CORE
SL1471A TTCN-3 Charging Communication Test Automation Software (CCT) - Core Plugins and Drivers
Key features
• Keysight’s Scienlab Charging Discovery System (CDS) Driver EV and EVSE Test:
- Mandatory software driver to integrate Keysight’s Scienlab CDS in TTCN-3 CCS Conformance Test Automation Framework. This driver enables execution of conformance/interop test suites (e.g. for DIN 70121/ISO 15118) and provides PLC communication support as well as control and measurement capabilities for Control Pilot (CP) signaling required for System Under Test (SUT) EV/EVSE.
• Keysight’s Scienlab DHVE Driver AC and DC:
- Mandatory software driver to integrate Keysight Dynamic High Voltage Emulators (DHVE) in TTCN-3 CCS Conformance Test Automation Framework. This driver enables power flow support according to IEC 6185123 as well as HV measurement capabilities for TTCN-3 conformance/interop test suites (e.g. for DIN 70121/ISO 15118) required for SUT EV/EVSE.
• CCT Configuration Wizard Plugin:
- The web-based graphical user interface for the configuration of test case attributes and module parameters to parameterize the test execution.
• Power Flow Analyzer Plugin:
- Visualization of power flow values and PWM signals within the time domain after test execution.
• CCT Reporter Plugin:
- The web-based graphical user interface for the configuration of the test report generation.
• Dump View Plugins
• In-depth data structure analysis for V2G and SLAC messages
• Live Web View Plugin
• IEC 61851 Codec Plugin for Ethernet Messaging (PWM)
• Test Robot External Functions Plugin
• AC/DC Power Flow External Functions Plugins
• Logging PcapCapture Plugin
• IEC 61851 SUT Adapter for Ethernet Messaging (PWM)
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?