PZ2110A Precision Source/Measure Unit

Product Fact Sheets

Precision SMU Expanding Precise Static DC Measurements with the Best-In-Class 10 fA Resolution to Fast Dynamic Measurements at a 1.25 MSa/s Sampling Rate

Key features

• 10 fA resolution with 30 fArms measurement noise (1 PLC)

• Narrow pulse down to 20 μs pulse width

• Fast Digitizer Mode with sampling rate up to 1.25 MSa/s

• Fast transient with 1.4 V/μs slew rate at max.

Typical applications

• Quantum computing (superconducting, trapped ions, silicon-based, etc.)

• Semiconductor devices (FETs, diodes, transistors, etc.)

• Passive component devices (resistors, varistors, capacitors, etc.)

• Silicon photonics

PathWave IV Curve software

PathWave IV Curve software enables the PZ2100A series SMU solution to accelerate research, development, and design verification by executing synchronous current-voltage (IV) measurements on up to 20 channel SMUs in a mainframe, immediately reviewing test results on graphs and tables and efficiently generating reports without programming.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.