Brochures
The Keysight Infiniium UXR-Series oscilloscopes deliver world-leading performance, ultra-low noise, and high signal fidelity for you to truly see and understand the fastest phenomena – enabling you to develop the next generation of technology and research more quickly.
More accurate analysis
Up to four channels of simultaneous 110 GHz of bandwidth, each channel is concurrently sampling at a rate of 256 GSa/s with 10 bits of high-definition Analog to Digital Converter (ADC) resolution.
Runs faster
The UXR-Series is up to 100x faster, enabled by a powerful new measurement acceleration application specific integrated circuit (ASIC) chip and memory controller capable of five trillion integer operations per second (IOPS).
Fully upgradeable
The Infiniium UXR-Series is scalable — you can easily upgrade the bandwidth, memory, channel count, and software capabilities to meet your future needs.
Best signal integrity
The Infiniium UXR-Series oscilloscopes help you see what’s really happening in your design with the industry’s lowest noise and jitter measurement floor. This functionality means less scope noise in your measurements and a truer depiction of your signal.
• Lowest noise
• Lowest intrinsic jitter
• Lowest interchannel jitter
• Highest effective number of bits (ENOB)
• Best error vector magnitude (EVM)
The UXR is available in three models based on bandwidth and input connector size. The 3.5mm models are equipped with Keysight AutoProbe II interfaces while 1mm and 1.85 mm models incorporate an advanced high-performance high-bandwidth Keysight AutoProbe III interface
Key Specifications
At maximum bandwidth |
1 mm input |
1.85 mm input |
3.5 mm input |
Bandwidth |
5 to 110 GHz |
40 to 70 GHz |
10 to 33 GHz |
Frequency analysis range |
DC to 110 GHz |
DC to 70 GHz |
DC to 33 GHz |
Sample rate |
256 GSa/s per channel |
256 GSa/s per channel |
128 GSa/s per channel |
High-definition analog-todigital converter (ADC) |
10-bit ADC |
10-bit ADC |
10-bit ADC |
Deep memory |
Up to 2 Gpts per channel |
Up to 2 Gpts per channel |
Up to 2 Gpts per channel |
Noise (highest sensitivity) |
< 0.9 mV (RMS) |
< 0.5 mV (RMS) |
< 0.3 mV (RMS) |
Intrinsic jitter |
25 fs (RMS) |
25 fs (RMS) |
25 fs (RMS) |
Interchannel jitter* |
10 fs (RMS) |
10 fs (RMS) |
10 fs (RMS) |
Effective number of bits (ENOB) |
> 5.0 bits (110 GHz) > 8.1 bits (5 GHz) |
> 5.4 bits (70 GHz) > 5.8 bits (40 GHz) |
> 5.9 bits (33 GHz) > 7.0 bits (10 GHz) |
Vertical sensitivity (hardware) |
60 mV to 4 V Full scale |
60 mV to 4 V full scale |
40 mV to 8 V full scale |
Vertical sensitivity (using zoom feature) |
1 mV / div to 500 mV / div |
1 mV / div to 500 mV / div |
1 mV / div to 1 V / div |
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?