V3050A Signal Analyzer Frequency Extender

Configuration Guides

Included in the Base Product

 

Description

Part number

Additional information

Getting Started and Specification Guide

V3050-90001

Provides instructions on usage, safety, troubleshooting, specifications, and general information.

Test certificate

 

Provides information regarding the instrument calibration.

Transit case

V3050-80008

 

Torque wrench

8710-2819

Wrench-Torque Special Double-end 14mm-open end 4 and

10-in-lb

Ruggedized adapter included with Options F09 and F11

Y1900B

Adapter, 1.0 mm ruggedized (f) to 1.0 mm (f), DC to 120 GHz

Ruggedized Adapter included with Option F06

Y1901B

Adapter, 1.0 mm ruggedized (f) to 1.85 mm (f), DC to 67 GHz

Adapter

33311-82005

Adapter, 2.4 mm (f) to 2.4 mm (f. Used to connect RF Input cable on

the interconnect cable harness to input connector on the signal analyzer.

Baseplate, mount

V3050-60005

Heavy baseplate that attaches to the Frequency Extender to hold the unit upright.

Interconnect cable harness

V3050-60004

Cable assy, integrated 4 cable bundle, 1 m

Security lock

V3050-60006

Clamps around the input connector and ruggedized adapter to prevent theft or the ruggedized adapter.

 

 

 

Configure Your New V3050A Signal Analyzer Frequency Extender

 

The V3050A Signal Analyzer Frequency Extender is usable only with the N9042B UXA X-Series Signal Analyzer and extends its frequency range up to 110 GHz. Option N9042B-EXW is required on the N9042B UXA to enable V3050A support. Different cable lengths are supported through the N9042B UXA user interface. See the V3050A Signal Analyzer Frequency Extender data sheet for more information (3122-2019.EN).

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.