M5200A Digitizer

Flyers

High-Performance Digitizer

 

The M5200A is a single-slot PXIe four-channel, high-speed digitizer. It is a high-performance digitizer with easy-to-use programming libraries, real-time sequencing technology, and FPGA programming. 

 

The digitizer module supports four 2 GHz channels with 4.8 GSa/s sampling rate and 12-bits of resolution for high-definition sampling in quantum computing and aerospace applications. Users can create IP and processing algorithms in the FPGA, as well as use data outside of the module with the ability to transfer data directly over the PCIe backplane.

 

The M5200A is part of the Keysight M5000 Series – a high-performance PXI system that enables the latest innovations in quantum, aerospace defense, and more.

 

Key characteristics  

 

Specification

Number of channels

4

Sampling rate

4.8 GSa/s

Resolution

12-bit

Impedance

50 Ohm

Bandwidth

2 GHz

Memory Depth

1 GSa/Ch

PathWave FPGA and PathWave Test Sync Executive compatible

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.