M5300A RF AWG

Flyers

High-Performance RF AWG

 

The M5300A is a two-slot PXIe module with four high-speed AWG outputs, clock input and output, and eight triggers. It provides high-performance with easy-to-use programming libraries, real-time sequencing technology, and FPGA programming.

 

The M5300A RF AWG module supports four directly synthesized RF channels in 2 PXIe slots with up to 16 GHz of RF, 2 GHz of instantaneous bandwidth using direct digital I/Q modulation, and a waveform memory per channel of 1 GSample. It also includes a PathWave FPGA with user-customizable customer accessible area, with approximately 25% of the FPGA resources reserved for the customer configurable area.

 

The M5300A is part of the Keysight M5000 Series – a high-performance PXI system that enables the latest innovations in quantum, aerospace defense, and more.

 

For more information visit www.keysight.com/find/M5000-Series.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.