Developing a Fixture for Extra-Large Printed Circuit Boards (PCBA)

Application Notes

The i3070 4-module Inline In-Circuit Tester can test PCBAs up to 28 x 24 inches in size. But some business segments, such as the automotive and telecommunications industries, may use larger PCBA boards that are 29.5 x 25.6 inches (about 750 x 650 mm) in size.

 

The i3070 4-module Inline In-Circuit Tester is capable of meeting the stated board size requirements with the i3070 10.20p software version. This application note describes how to change some of the key parameters within the software to create the fixturing and test programs to accommodate a larger PCBA board requirement.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.