Data Sheets
V2X HiL Test System
Now part of Keysight’s product portfolio, the WaveBee Hive is a compact DSRC/IEEE 802.11p and CV2X HiL V2X test system with a multistack environment for complex simulations in the automotive environment. While WaveBee Hive capabilities include simulation of 5 virtual V2X stations (vehicles, roadside units etc.) for scenario-based testing, WaveBee Hive Extended includes simulation of 60 virtual V2X stations and an active 5-port matrix for more complex testing.
Connected cars increase the complexity of automotive testing: Highly sophisticated components such as advanced driver assistance systems or autonomous vehicle functions require an equally sophisticated test environment for function validation. The WaveBee Hive meets the automotive industry's requirements for complex, reproducible test environments.
With fully interactive, reproducible scenarios transmitted via multiple V2X modems supporting C-V2X and DSRC/IEEE 802.11p depending on system configuration, this product is available for different regions (US/EU/China). With the ability to simulate 5 ITS stations simultaneously and generate and send the corresponding V2X messages, the WaveBee Hive reduces costs for test environments considerably, accelerates development processes, and significantly reduces time-to-market.
In this context, the WaveBee Hive can be used as a completely stand-alone solution that enables both the test scenario definition, the generation and broadcasting of the V2X test environment for the device under test, and the analysis of all V2X messages. Integration into existing test frameworks or vehicle test benches is also possible, so that the WaveBee Hive can take over the V2X component as part of an ADAS, sensor fusion test system or a ViL complete vehicle test bench.
The WaveBee Hive also features a V2X transceiver module and a V2X monitor module unit connected to a 3-port air interface emulator, while the WaveBee Hive Extended includes three V2X transceiver modules and a V2X monitor module connected to a 5-port air interface emulator.
Five features
• Test case creation as well as functional validation of V2X in a system validation
• Live simulation visualization, recording and playback
• Accelerates the development process for V2X and ADAS applications
• Easy integration of third-party simulation frameworks
• V2X standards and multi-region support (EU, US, China)
Typical areas of application
• Research and development
• Functional protection of series systems (e.g., V2X series ECU in vehicles)
• V2X simulation unit for ADAS test frameworks, ViL
• V2X mass simulation and test environment generation
Technical Details
Communication standard |
EU, US, China |
Weight |
40 kg (88 lbs.) |
Dimensions |
60/86/80 cm (23.6/47.2/39.4 in.) (W/H/D) |
Case |
19" Server Rack System, 15 HE, black |
Power supply |
230 VDC, 110 VDC |
System |
Application and communication server (Windows), 64 GB RAM, 480 GB SSD WaveBee Creator and WaveBee Touch Software Suite |
Network |
10x Gigabit Ethernet RJ45 1- V2X Transceiver Module (hybrid: DSRC and C-V2X) 1 - V2X Monitor Module unit connected to 3 port air interface emulator (passive combiner matrix; hybrid: DSRC and C-V2X) |
Interfaces |
GNSS, Ethernet RJ45, Device under test (V2X) n-connector port Customer specific software interfaces for third party frameworks |
HF systems |
3 Port Air Interface Emulator |
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?