WaveBee Road

Data Sheets

Now part of Keysight’s V2X product portfolio, the WaveBee Road is a powerful roadside unit that can be easily integrated into existing system environments, regardless of the manufacturer or type of traffic engineering system.

 

It is used for both centrally (TMC) and decentrally controlled systems in public traffic areas. Stand-alone operation without further connections is also possible, allowing for capability in a V2X test field or on test sites.

 

Equipped with the modular WaveBee V2X communication stack, Keysight’s WaveBee Road unit is not only suitable for “classic” V2I or I2V message types and corresponding applications, but can also be used as a development platform for other use cases. The included SDK uses the proven WDS interface, which means that the application developer or integrator is not required to have knowledge of the ASN.1 data structures.

 

Due to the sophisticated system architecture, additional traffic sensors can be connected directly, such as to generate V2X messages from radar or camera data.

 

The WaveBee Road is thus perfectly designed for use in the smart city context, whether for traffic flow optimization, public transport prioritization, for VRU protection systems and many other applications.

 

Five features

 

• Multi V2X regional standard support (EU, USA, China)

• Hybrid communication DSRC and C-V2X

• PoE interface and rail mounted antenna for flexible installation

• Combined application and communication system

• Expandable with traffic radar or other sensor technology

 

Typical areas of application

 

• Research and development

• Application development

• Proving ground equipment

• Smart City Deployment

• VRU protection

• V2X equipment for traffic lights

 

Technical Details

 

In everyday use, the WaveBee Road has proven itself in C-ITS deployments in urban areas as well as on highways, in test fields and on test sites. The support of several V2X communication standards as well as mobile radio qualifies the WaveBee Road for international use.

 

The robust design, according to protection class IP67, ensures safe operation with low maintenance costs. The PoE interface and the LTE modem enable easy installation and good integrability as well as accessibility of the system for remote monitoring and system updates over the air.

 

Communication standard

EU, US, China

Power supply

PoE IEEE 802.3bt PoE IEEE 802.3at

(with limitations)

Passive PoE (37-57 V)

GNSS

Dedicated u-blox GNSS

Receiver GPS/GLONASS/Galileo/Beidou

Differential GNSS possibility

Communication technology

DSRC (IEEE802.11p)

C-V2X (PC-5 sidelink)

Weight

4.1 kg (excl. mounting plate, which is 1.3 kg)

Dimensions

280/280/110 mm (calculate) (W/H/D) without antennas

650/280/130 mm (calculate) (W/H/D) with antennas and mounting plate

System

i.MX8M Quad CPU 

2 GB RAM 

16 GB eMMC Mass memory 

Hardware Security Module (eHSM)   

Connectivity

Ethernet; Cellular 3G/4G/5G

Enclosure

Aluminum, Heavy duty steel

Operating temperature

-40° C to 85° C (-40ºF to 185ºF), max. 95% humidity

 

Ordering Configuration 

 

Configure your WaveBee-Road by choosing regional software

 

Choose your software

 

Product models 

Product models 

AV2003CNA

WaveBee Road Configuration CN (C-SAE)

AV2003EUA

WaveBee Road Configuration EU (ETSI)

AV2003USA

WaveBee Road Configuration US (SAE)

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.