WaveBee Plus

Data Sheets

Now part of Keysight’s V2X product portfolio, WaveBee Plus is a powerful connectivity platform for V2X and vehicle data streaming as well as a communication hub with a wide range of applications.

 

Thanks to multiple interfaces, its modular WaveBee V2X communication stack, and its design as an open Linux system, WaveBee Plus facilitates integration into existing system environments, whether for laboratory setups or vehicle installations.

 

This system design has proven itself particularly useful in the development processes of the automotive industry, as it enables a time- and resource-saving “desk-to-car and back” process approach.

 

A powerful API gives the developer full access to every single facility and entity of the WaveBee V2X stack without having to worry about ASN.1 encodings. The specification of message types is encapsulated. Developers only adapt their application for the WDS (WaveDataService) interface. The WaveBee stack handles the standard compliant encoding and decoding of the messages. Individual message types and payloads are also supported. A modular, service-oriented architecture (SOA) greatly facilitates integration in distributed system environments and debugging, significantly reducing the time required for application development.

 

Extensive hardware interfaces and high computing power predestine the WaveBee Plus not only for use as a V2X communication solution but also as a data streaming platform, sensor fusion hub or edge computing system.

 

Our more than 20 years of automotive experience have gone into the eighth generation of WaveBee Plus. This technology meets the requirements of a multifunctional connectivity solution for various use cases: New Mobility Services, ADAS, and Automated and Connected Driving.

 

Five features

 

• Powerful V2X, data streaming and edge computing platform

• Supported V2X standards: EU, USA, China

• Hybrid V2X communication technology (DSRC and C-V2X) and 4G/5G cellular

• Unique WDS interface

• Modular hardware architecture for fast customizing

 

Typical areas of application

 

• Research and development

• OBU for test vehicles/prototyping

• Application development

• Data streaming, edge computing

• Communication hub

• V2X Day 1 and future use cases

 

Technical Details

 

Communication standard

EU, US, China

Weight

0.95 kg

Dimensions

170/160/31 mm (67/63/12.2 in.)

Communication technology

DSRC (IEEE 802.11p)

C-V2X (PC-5 sidelink)

System

 i.MX8X Quad Plus CPU

2 GB RAM

8 GB eMMC Mass memory 

Hardware Security Module (eHSM)

GNSS

Dedicated u-blox GNSS

Receiver GPS/GLONASS/Galileo/Beidou

Differential GNSS possibility

Operating temperature

-40°C to 80°C (-40ºF to 176ºF)

 

Ordering configuration

 

Configure your WaveBee-Plus by choosing regional software and accessories.

 

Choose your software

 

Product Models 

Product Description 

AV2002CNA

WaveBee Plus Configuration CN (C-SAE)

AV2002EUA

 WaveBee Plus Configuration EU (ETSI)

AV2002USA

WaveBee Plus Configuration US (SAE)

 

Accessories

 

Product Models 

Product Description 

AV1022A-102

WaveBee Plus antenna kit vehicle

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.