WaveBee Carkit Software

Data Sheets

The WaveBee Carkit is now part of Keysight’s V2X product portfolio. As a universal retrofit solution for the development and testing of V2X based applications, the WaveBee Carkit enhances the WaveBee Plus On Board Unit with an open framework for visualization of V2X use cases. In addition, the WaveBee Carkit already offers a variety of ready-to-use Day 1 use cases for performing test drives, such as for the GLOSA, IVS, RWW, TJAW or EEBL functions. The sophisticated plug-and-play concept allows installation in the vehicle within a few minutes.

 

Additionally, user-defined V2X events can be triggered. The coding and sending of the corresponding messages is done automatically without the need for programming or V2X knowledge. The triggering of the events occurs either manually via the touchscreen or by means of defined geo positions, e.g., for regression tests or for testing public transport prioritization and emergency vehicle priority applications.

 

It is therefore used wherever fast and intuitive functional testing of C-ITS systems or V2X applications is required. For extended analysis tasks and conformance tests on expert level, a validation system on protocol level is available with the Keysight WaveBee Touch.

 

The optionally available Software Development Kit (SDK) provides the function developer with a powerful visualization framework for the development of new applications. It enables the fast prototypical realization of C-ITS services. The template-based designs, the broad support of relevant message types, as well as the extensive libraries provided (e.g., traffic or warning signs) reduce the rapid prototyping effort enormously.

 

Additionally, custom design templates can be created for visual design. For multimodal UI designs, the WaveBee Carkit supports individual acoustic outputs as well as text-to-speech.

 

Five features

• Making V2X use cases tangible

• Verifying V2X functions

• Templatized prototyping

• Universal and reversible installation

• Modular future-proof plug-in concept

 

Typical areas of application

• Functional validation of series systems (e.g., V2X ECUs in vehicles)

• Maintenance and operational safety (e.g., traffic systems)

• Reference system for visual verification of C-ITS services

• Rapid prototyping of V2X functions

• Making V2X easy to experience/communicate

• Test and proving ground

 

Technical details

EU - basic functions

Icon Plugin

Ego Vehicle Plugin

Traffic Light Plugin

Traffic Sign Plugin

Sensor Data Plugin

Day 1/Day X Plugins and SDK optionally available

US - basic functions

Icon Plugin

Ego Vehicle Plugin

Traffic Light Plugin

Day 1/Day X Plugins and SDK optionally available

CHN - basic functions

Icon Plugin

Ego Vehicle Plugin

Traffic Light Plugin

Sensor Data Plugin

Day 1/Day X Plugins and SDK optionally available

 

 

Communication standard

EU US

China

Region specific plugins

EU: based on C-Roads C-ITS

US: based on J2945/1

China: based on 

T/CSAE 

157-2020

 

SDK plugin

API for customer specific use cases, individual UI Experience

Communication technology

DSRC (IEEE 802.11p)

C-V2X (PC-5 sidelink)

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.