Technical Overviews
The Most Advanced Oscilloscopes on the Planet
Introduction
The UXR Has More Accurate Analysis. Up to four channels of simultaneous 110 GHz of bandwidth, each concurrently sampling at a staggering 256 GSa/s with 10 bits of high-definition analog to digital converter (ADC) resolution.
The UXR Runs Faster. Up to 100x faster performance for some measurements – enabled by a powerful new measurement acceleration ASIC and memory controller capable of 5 trillion integer operations per second (IOPS).
The UXR is Fully Upgradeable. The Infiniium UXR-Series is scalable – you can easily upgrade the bandwidth, memory, channel count, and software capabilities to meet your future needs.
Key Features
• Up to 110 GHz of real-time oscilloscope bandwidth
• High-definition 10-bit analog-to-digital converter (ADC)
• Full bandwidth and channel upgradability
• The industry’s lowest noise and jitter measurement floor
• The industry’s highest ENOB at all supported bandwidth
Do What Has Never Done
The world’s insatiable demand for better performance, shorter design cycles and faster systems with ever more bandwidth has driven the need for a new class of modular ultra-high-performance oscilloscopes with upgradable bandwidths from 5 GHz to 110 GHz, extremely low noise floors, 10-bit high-definition vertical resolution, femtoseconds of intrinsic jitter, deep memory and hardware accelerated waveform processing. That’s the promise of Keysight Technologies Infiniium UXR-Series oscilloscopes. They are undeniably the fastest, lowest noise, highest signal fidelity and most powerful oscilloscopes in the world – with the features and performance necessary to enable and accelerate the next generation of electronic research and design.
Model Overview
The UXR is available in three different model categories based on available bandwidth, sample rate and input connector size. Infiniium UXR-Series models offer bandwidths from 5 GHz to 110 GHz with various 1-channel, 2-channel, or 4-channel configurations available. The 3.5mm models are equipped with Keysight AutoProbe II interfaces while 1mm and 1.85 mm models incorporate an advanced highperformance high-bandwidth Keysight AutoProbe III interface.
Superior Signal Fidelity from an Ultra-High-Performance Real-Time Oscilloscope
The Industry’s Best Signal Integrity
• Up to 4 channels of true 110 GHz analog bandwidth
• World’s first high-performance oscilloscope series
• high-definition 10-bit Analog-to-Digital Converter (ADC)
• Low-noise analog front ends for precision signal acquisition
o A mere 129 μV (rms) noise with 10 GHz of bandwidth, 500 μV (rms) at 70 GHz and only 860 μV (rms) at 110 GHz
• The industry’s highest ENOB for supported bandwidths
o 6.8 bits at 13 GHz over 3.5 mm inputs
o 5.4 bits at 70 GHz over 1.85 mm inputs
o 5.0 bits at 110 GHz over 1 mm inputs
• Down to 4 mV/div vertical scaling supported in hardware
• Hardware bandwidth limit filters enable accurate scalability
• Correction filters ensure flat frequency magnitude and phase response
• 25 fs (typical) of intrinsic jitter produce excellent jitter characterizations
• Multiscope support for up to 40 channels of synchronized acquisition
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?