Flyers
The optimum choice in wireless for new generation devices
See the real performance of your device
R&D, design validation (DVT) and manufacturing engineers need to keep up with the rapidly expanding wireless industry into wider bandwidth, enabling higher data throughput demand, and millimeter wave (mmWave) frequencies including 5G New Radio (NR) and high-throughput satellite (HTS) communications, and Wi-Fi 7. Keysight signal analyzers provide reliable results, whether you need deep-dive measurements for solving tough problems in R&D or quick and simple measurements for manufacturing.
The new N9021B MXA Signal Analyzer provides analysis bandwidth and the superior phase noise performance to meet the needs of engineers designing and delivering today’s 5G and wideband wireless applications.
Reliable Signal Analysis Results
Meets evolving test needs of advanced wireless and satellite communications DVT and manufacturing
• Frequency range of 10 Hz – 50 GHz, meeting specification requirements for both 5G NR FR1 and FR2
• Detect signals you couldn’t see before with extended analysis bandwidth up to 510 MHz and > 75 dB SFDR
• Best-in-class RF performance with an SSB phase noise -130 dBc/Hz typical (1 GHz, 10 kHz offset)
Explore every facet of a complex signal and optimize your designs
• Capture elusive or transient signals with a full-band real-time spectrum analyzer (RTSA)
• Use Keysight’s powerful industry-leading 89600 PathWave VSA software to validate your design and pinpoint signal issues with signal recording, playback, vector signal analysis, and demodulation support for over 75 industry standard signals.
Repeatable results from software enabled measurement science
• Utilize PathWave X-Series Applications to measure system or component compliance across multiple parametric or standards-compliant wireless signals.
• Maximize the flexibility of test assets with a wide variety of PathWave X-Series Applications offer licensing terms that enable application sharing between X-Series signal analyzers and PXIe instruments.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?