IxVerify 5G O-RAN

Data Sheets

Keysight Technologies offers a comprehensive solution for O-RAN Radio Unit (O-RU) chipset design testing and validation using pre-silicon emulation. The solution integrates Keysight's IxVerify 5G O-RAN software with PathWave Signal Generation, Open RAN Studio, and PathWave Vector Signal Analysis applications to create, play, capture, measure, and analyze O-RAN compliant signals for both LTE and 5G NR standards. The solution supports up to 8x8 MIMO, multi-carrier, multi-numerology, and multi-bandwidth scenarios for FR1 and FR2 frequency ranges. The solution also enables cross-domain measurements in both protocol and RF/mmWave domains, as well as modulation and vector analysis of extracted IQ data. With Keysight's IxVerify 5G O-RAN solution, O-RU chipset design and validation teams can accelerate their time to market, reduce their testing costs, and ensure their compliance with the latest O-RAN specifications. Keysight is a founding member and active contributor of the O-RAN Alliance Work Group 4, which defines the open fronthaul interfaces between the distributed unit (O-DU) and the radio unit (O-RU). Keysight is also the primary editor of the O-RAN Alliance WG4 Fronthaul Conformance and Interoperability Test Specification. To configure your O-RAN tools for 5G SoC design testing solution, you can choose from a variety of flexible licensing options and software support subscriptions. You can also contact your Keysight representative or authorized partner for more information or to place an order. For more details on the features, specifications, and performance characteristics of the solution components, you can visit the following websites: - http://www.keysight.com/find/N7631C - http://www.keysight.com/find/openranstudio - http://www.keysight.com/find/IxVerify - http://www.keysight.com/find/89600 - http://www.keysight.com/find/ORAN Keysight Technologies is a leading provider of 5G end-to-end design and test solutions that enable the mobile industry to accelerate 5G product development from the physical layer to the application layer and across the entire workflow. Keysight offers common software and hardware platforms compliant with the latest 3GPP standards, enabling the ecosystem to quickly and accurately validate 5G SoC designs, chipsets, devices, base stations, and networks. To learn more about Keysight's 5G solutions, visit www.keysight.com/find/5G.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.