Beam MIMO Detect - Massive MIMO Testing Solution

Data Sheets

Fully Exploit the Massive MIMO Potential

 

Massive MIMO and MU-MIMO technologies enable 5G resource scheduling not only in frequency and time, but also in space. For this reason, comprehensive testing of MU-MIMO functionality is at the core of any Radio Access Network testing needs. Currently available test setups for MU-MIMO are based on chambers or phase shifters, making it complex and cumbersome.

 

Complete Solution for MU-MIMO and Beamforming Testing

 

Beam MIMO Detect enables customers to replace the limited testing options currently on the market with a compact benchtop solution, allowing for powerful and extensive MU-MIMO configuration testing. Beam MIMO Detect – first on the market – is a complete solution for MU-MIMO and beamforming testing, adding the capability to simulate MU-MIMO on a large scale, with realistic field environment, dynamic mobility and auto calibration on vendor specific implementations.

 

MU-MIMO Verification

 

Beam MIMO Detect is a massive connectivity radio frequency frontend for UeSIM, Keysight’s UE emulation solution. It provides integrated dynamic phase shifting on all links to support the massive MIMO (mMIMO) requirements for current and future mobile communications industry standards.

 

Beam MIMO Detect in Tandem with UeSIM

 

Beam MIMO Detect (BMD) is a massive connectivity RF front-end for UeSIM, Keysight’s UE emulation solution (UEE). Beam MIMO Detect allows to simulate in a lab a population of spatially distributed and moving UEs. It provides integrated dynamic phase shifting on all links to support the Massive MIMO (mMIMO) requirements for current and future mobile communications industry standards.

 

Up to 64 separate bidirectional radio ports operating in FR1 up to 5GHz TDD bands can be used with different MU-MIMO configurations. 

 

In a usual application scenario, Beam MIMO Detect is configured to be included with UeSIM to implement a full-stack configuration. The beam separation and composition are performed in the digital domain; the digital streams corresponding to the separated beams are routed to UeSIM which emulates the UEs. 

 

The Active Antenna System (AAS) and Beam MIMO Detect are installed in a half size rack. The whole simulation is controlled by UeSIM and is fully integrated with Beam MIMO Detect. This complete end-toend setup, fully reprogrammable, enables massive testing, mobility and ability to reproduce complex test cases.  

 

Beam MIMO Detect at a Glance

 

Feature

Description

Mode Support

TDD

Frequency Bandwidth

Up to 100 MHz

RF Ports

Up to 64 RF ports, TX/RX combined

Supporting 64T64R, 32T32R, 15T16R, 8T8R active antennas

Supported Streams

Up to 16 streams

Frequency Bands

FR1 TDD from 2 GHz to 5 GHz

MU-MIMO Combinations

Supports up to 4 Independent 4x4 MIMO UE groups or up to 8 2x2 MIMO groups

Output Power

14 dBm @2.6 GHz EVM <1% (support for 5G NR 256 QAM)

8 dBm @3.8 GHz EVM 1.2% (support for 5G NR 256 QAM)

Receiver

-39 dBm 5G NR signal EVM 0,9% (support for 5G NR 256 QAM)

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.