Data Sheets
When Speed and Budget are Crucial
Complex mobile network ecosystems need thorough testing – right from the start. Even when speed of technology deployment is faced with budget constraints, functional and integration testing since the earliest stages ensures a solid foundation to every Radio Access Network development.
Validation from Layer 1 to Layer 7
UeSIM Starter Edition capitalizes on Keysight’s UeSIM, the UE emulation solution which has enabled for years leading infrastructure vendors, chipset providers and mobile operators worldwide to validate end-to-end Radio Access Network performance by emulating real network traffic over the radio interface.
UeSIM Starter Edition addresses the growing need for early functional and integration testing with a reduced budget solution, emulating up to 256 UEs with a single system. UeSIM Starter Edition is the ideal answer to the pressing requirements of network equipment manufacturers developing private networks and customers interested in conformance and interoperability testing and makes the perfect companion for demo activities.
Validate 5G RAN early functionality with a compact solution
• 5G RAN functional validation
• Full protocol stack assessment, layer 1 to 7
• Functional testing – layer by layer - up to 256 UEs
• Conformance and interoperability testing
• Ideal companion for demo and marketing activities
Early Functional and Integration Testing at a Reduced Budget
Start validating your 5G network today: even when pressed with budget constraints, for early functional and integration testing over the radio you can rely on Keysight to provide highly scalable systems with a reduced footprint.
• 5G RAN functionality validation (SA mode) by full protocol stack assessment, from layer 1 to 7
• Early functional testing and integration testing up to 256 UEs
• 5G NR DL 2x2/4x4 MIMO, 256 QAM DL/UL
• FR1 TDD SA, FDD (FDD 20 MHz support optional)
• gNB wrap-around testing with core emulation option
• Real smartphones applications and traffic profiles simulation
• Advanced mobility scenarios support
• Fading and interference simulation (fast fading and high-speed train optional)
• OTA/field and conducted/lab testing
• 3GPP Rel. 16 support
• RoHC support for SA
• Multi-frequency Band Support, multi-BW part
• Optional NSA and LTE support: service quality validation with subscriber modeling, and multi-play voice, video, and data traffic generation: eMBMS, VoLTE, ViNR/ViLTE, VoNR
• Optional libraries available for test automation and for 3GPP Security Assurance Specifications (SCAS) testing
• Functional integration possible with Keysight’s Sanjole sniffer
• Upgradable to a fully scalable load system, leading mMIMO testing
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?