M9035A PXIe Embedded Controller

Data Sheets

Introduction

 

The Keysight Technologies, Inc. M9035A is a low-cost, four-slot PXIe embedded PC controller with Windows 10 operating system. It is designed for mid-performance systems and is also well-suited for secure environments due to its front-panel, removable solid-state drive (SSD).

The embedded controller is built upon a low-power Intel i3 processor with 4-threads supported through  4 cores. It is an excellent choice for single-chassis, lower-cost applications which still require a quadcore processor.

 

Key Features

 

• Low-cost, 4-slot PXI controller module

• Intel Quad-Core i3-8100H 3.0 GHz processor

• Front removable 256 GB solid state drive

• Up to 32 GB RAM Memory

• Gen 3 PCIe®, 4- or 2-link (up to x24) configuration providing up to 16 GB/s max data bandwidth from CPU to PXIe backplane

• Front panel connections: four USB 2.0, two USB 3.0, two LAN (10/100/1000), two DisplayPort, and one GPIB

 

Quad-Core Processor

 

The M9035A utilizes a mid-range Intel Core i3-8100H quad-core processor clocked at 3 GHz. The CPU can execute up to four threads simultaneously. The bus speed of the CPU is 8 GT/s.

 

Memory

 

The M9035A has two memory connectors: one on top of the other. The module comes standard with one 16 GB memory module (installed in the bottom position). Optionally, a 32 GB memory may be factory installed. Memory modules can be installed bringing the total memory to 32 GB. The controller uses DDR4 2400 SODIMM memory modules.

 

Solid-State Drive

 

Secure environments benefit from the easily accessible, front removable 256 GB solid state drive (SSD) that is secured with front panel thumb screws. The SSD provides a faster boot time and is immune to vibration damage that mechanical drives may experience.

 

Video

 

The M9035A graphics are based on the integrated UHD 630 iGPU. The two DisplayPort++ front panel connectors are provided and offer high bandwidth, built-in cable retention and multiple monitor support. Each Dual Mode DisplayPort++ connector can support either a DisplayPort or HDMI by using a DisplayPort adapter (user-supplied).

 

PXIe Backplane Configuration

 

The embedded controller PCIe backplane switch provides a flexible backplane connection that can operate in a 2- or 4-link configuration.

• The PCIe x16 Gen 3 link between CPU and backplane provides up to 16 GB/s data bandwidth

 

Security features

 

The M9035A has the following security features built-in:

• TPM 2.0: provides hardware-based, security related functions

• UEFI: replaces the legacy BIOS and supports Secure Boot

 

Software platform

 

The controller supports Microsoft Windows 10 (64-bit only) which is installed along with drivers (for Keysight PXIe chassis and M9035A embedded controller), Keysight I/O libraries, VISA, Keysight Connection Expert, and the I/O monitor software.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.