F9660A 3D Multi-Probe Anechoic Chamber (MPAC)

Data Sheets

Millimeter-wave over-the-air measurement chamber

 

Introduction

 

The Keysight F9660A 3D Multi-Probe Anechoic Chamber (MPAC) is a shielded anechoic chamber for testing RRM 2 AoA with 6 probes or NR MIMO Performance with a choice of 2, 6 or 8 probes.

 

Overview

 

Keysight 5G 3D MPAC OTA Test Bed is a multiprobe anechoic chamber for 5G device testing. 3D MPAC supports up to 36 RF heads that are connected to a set of dual-polarized feed antennas arranged on azimuth and elevation arcs to simulate variable angles of arrivals or multiple beams for different test needs. The device-under-test (DUT) is placed in a software-controlled positioner, capable of providing full spherical coverage.

 

Key Features

 

The key features of Keysight 3D MPAC OTA Test Bed are:

• Direct Far Field, Frequency Range 2

• Fully shielded and filtered with extensive connectivity

• Low path loss

• Lightweight chamber with small footprint

• Modular structure for easier transportation and installation

• Laser-guided crosshair for accurate DUT placement

• Camera and interior lighting for monitoring operation

• Effective cooling through forced air ventilation

• Software to provide positioner control, chamber calibration, and coordinate system mapping

 

Supported Use Cases

 

Keysight 3D MPAC OTA Test Bed supports, for example, the following use cases:

• MIMO OTA testing

• Dynamic Beam Management testing

• Radio Resource Management testing (multiple AoAs)

• Software protocol testing with various antenna configurations

• RF module testing

• Antenna testing (white box testing)

• Wireless cable connection (black box testing)

• Protocol / Demodulation / RRM (black box testing)

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.