Configuration Guides
Introduction
This PXA configuration guide will help you determine which performance options, measurement applications, accessories, and services to include with your new PXA order or to add as upgrades to an existing PXA.
Included in Base Product
The options and accessories are included as standard on the N9032B PXA X-Series Signal Analyzer base instrument at no additional charge and do not need to be ordered separately.
They include:
• Spectrum analyzer software application
• KeysightCare Assured First Year Support (includes Return to Keysight Warranty – 1 year)
• Getting Started and Troubleshooting Guide
• Enhanced phase noise
• Fast sweep capability
• Enhanced fast sweep speed
• Microwave preselector bypass for frequencies above 3.6 GHz
• Wideband digital IF
• Low frequency enabled
• 2 dB step mechanical attenuator
• LO/IM nulling
• Noise floor extension; instrument alignment
• Precision frequency reference
• Real-time link for real-time IQ data streaming up to 40 MHz
• Hex-core, high-performance processor, 32 GB RAM, with flash calibration file memory
• Digital processor with 16 GB capture memory
• Removable solid-state drive
• Microsoft Windows 10 operating system
• Multi-language user interface
• Multi-touch user interface
• Receiver calibrator (RCal) control license
• Country-specific power cord
Configure Your N9032B PXA Signal Analyzer
This step-by-step process will help you to configure the N9032B PXA signal analyzer. Tailor the performance and features to meet your requirements. For detailed specifications, please refer to the N9032B PXA X-Series Signal Analyzer, Multi-touch – Data Sheet (3121-1222.EN).
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?