InfiniiVision Power Better-Best Bundles

Flyers

Keysight Technologies offers two bundles of products and options for power supply characterization and analysis: the Power Better Bundle and the Power Best Bundle. Both bundles are built around the InfiniiVision X-Series oscilloscopes, which provide high-performance measurements and analysis capabilities. The Power Better Bundle (DSO3054GPWR) features a four-channel, 500-MHz digital storage oscilloscope (DSO) with a built-in function/arbitrary waveform generator and a power analysis software option. The Power Best Bundle (MSOX4154PWR) features a 4+16-channel, 1.5-GHz mixed-signal oscilloscope (MSO) with a two-channel function/arbitrary waveform generator and the ultimate bundle software option. Both bundles include high-voltage differential active probes, current probes, and deskew fixtures. The bundles are designed to help customers save 25% off the list price when purchased as a bundle. Customers can request a quote online at www.keysight.com or contact their local Keysight office for more information. Keysight Technologies is a leading provider of test and measurement solutions for various industries and applications. Learn more at www.keysight.com.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.