Data Sheets
This document describes the performance parameters and the main specifications of the WJ5000A WaveJudge 5000. First, the general specifications are described, and then more details are provided for each module.
Specifications
• Scalable architecture allowing up to 256 modules
• Flexibility of modules include RF, Synth, DSP, and SSD memory
• RF wideband support 380 MHz up to to 11.4 GHz up to 800 MHz BW
• mmWave module for FR2 frequency conversion (up to 42.5 GHz)
• Wide dynamic range supports use in the lab and in the field
• Coherent RF ports up to 16 per set
• Support for all transmission modes up to 8 layers
• CA (×8) support with up to 800 MHz channels
• Real-time streaming analysis of unlimited UEs for any length of time
• IQ storage in expandable SSD for minutes or hours
• Best in class close-in phase noise
WJ5000A WaveJudge 5000 Analysis
Modulation formats
• OFDMA/SC-FDMA with BPSK, QPSK, 16QAM, 64QAM, 256QAM, 1024QAM, Zadoff-Chu
Traces
• Constellation
• 2D Physical
• Time Domain Power
• EVM vs. Subcarrier
• EVM vs. Symbol Time
• MIMO Rank per Subcarrier
• MIMO Rank per Symbol
• Spectral Flatness (Frequency Domain)
• Amplitude Flatness (Time Domain)
• CCDF, PAPR
• Spectral Power
• Amplitude, Phase, Frequency during synchronization signal
• Impulse Response
Statistics (partial)
• EVM
• EVM Peak
• Reference signal EVM
• Carrier and Sampling Clock Frequency Error
• IQ Offset
• CFI Error Rate
• Payload Bits
• RSSI, RSRP, RSRQ
• MCS
• N Resources
• Modulation type
Protocol analyzer decodes
• MAC
• RLC
• PDCP
• RRC
• NAS
• TCP/IP (WireShark supported decodes available)
WJ5000A WaveJudge 5000 chasis
• Operating Temperature Range: 0°C to +55°C
• Storage Temperature Range: -40°C to +80°C
• Dimensions: 16.75" width × 1.72" height × 12" depth
• Power, Converter to Chassis: 12 V, 15 A
• Power, AC to Converter: 110 to 240 V, 2.5 A, 50 to 60 Hz
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?