Technical Overviews
Introduction
Testing 5G requires diagnosing the root causes of problems between layers, which often takes hours, days or even weeks.
SJ001A WaveJudge Wireless Analyzer Toolset provides visibility into protocol and physical layer interaction in wireless transmissions, with the ability to record and review the conditions when performance is optimal and compare when the results are less than expected.
The SJ001A WaveJudge Wireless Analyzer Toolset, ultimate authority in wireless testing, is your essential tool for troubleshooting wireless development and deployment issues
The Best Wireless Troubleshooting Solution Just Got Better
The SJ001A WaveJudge Wireless Analyzer Toolset, the first air monitor solution to give you real-time visibility into the interaction between protocol and physical layers in wireless transmissions, is now more scalable, customizable, and cost effective than ever.
Building on the power of the capabilities of the SJ001A WaveJudge Wireless Analyzer Toolset/IntelliJudge product line, the SJ001A WaveJudge Wireless Analyzer Toolset features a modular chassis that enables you to customize your troubleshooting platform to address specific challenges.
• Multiple ports to test higher order MIMO - The SJ001A WaveJudge Wireless Analyzer Toolset can support up to 16 truly synchronized ports. Test up to 8×8 MIMO configurations and incorporate multiple layers beyond the current two-layer scheme.
• High bandwidth to test Carrier Aggregation - The SJ001A WaveJudge Wireless Analyzer Toolset can support up to eight Component Carriers of CA with up to 800 MHz channels.
• High memory for data capture to troubleshoot timing or functionality - The SJ001A WaveJudge Wireless Analyzer Toolset memory modules can store hours of IQ data with flexible configuration options.
• Large number of antennas - The SJ001A WaveJudge Wireless Analyzer Toolset ports are truly synchronized, allowing you to avoid time-consuming tangents such as troubleshooting alignment issues between devices.
These capabilities are complemented by advanced features including:
• Programmable frequency (from 380 MHz to 11.4 GHz) to facilitate systems development for multiple markets.
• The latest in DSP cores, FPGA density, and technology-specific accelerators to enable real-time testing.
As wireless technology marches forward to 5G, technologies such as Carrier Aggregation, higher-order MIMO, coordinated multipoint, and beamforming arise to meet the ever-increasing demand for speed, quality, and reliability in wireless communications. The SJ001A WaveJudge Wireless Analyzer Toolset keeps your test solution at the front of the technology curve by maximizing bandwidth and spectrum.
With a cost-effective, proprietary, modular platform that maximizes flexibility and scalability, the SJ001A WaveJudge Wireless Analyzer Toolset has the ability to cover the RF profiles of today’s 5G/LTE networks and the flexibility to adapt to new spectrum as the RF industry continues to evolve.
The SJ001A WaveJudge Wireless Analyzer Toolset, the ultimate authority in wireless testing, is your essential tool for troubleshooting wireless development and deployment issues.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?