Flyers
Problems in a Traditional Teaching Lab
In a traditional teaching lab, instruments are not interconnected, and controls are only from the front panel of each instrument. There is also zero automation which means only a single measurement can be performed at a time.
Therefore, in a lab session an educator typically needs to:
• Manually set up and check each instrument status.
• Individually configure parameter settings for each instrument.
• Manually track all the lab assets for calibration, loan, and repair.
For a large lab, it is time-consuming to set up and track dozens of test instruments (e.g. 6 instruments per bench x 16 benches = 96 instruments!)
PathWave BenchVue Lab Management and Control Solution
PathWave BenchVue Lab is a network-based application software that enables all instruments to be interconnected via LAN or WLAN and provides centralized control for educators to seamlessly connect and monitor all the instruments within the teaching lab.
Lab management and control software
1. PathWave BenchVue Lab Manager – Main software application installed on admin’s or lecturer’s PC to provide lecturer with centralized control and management.
2. PathWave BenchVue Lab Client – Software application runs on students’ bench PCs and connects all the instruments at individual benches.
3. PathWave BenchVue Complete Control Collection Apps – Consist of 20+ application software for various types of test instruments to provide both lecturer and students with integrated control, auto logging and easy report generation and sharing.
Features Overview
1. Check Instruments statuses
2. Configure instruments all at once
3. Asset tracking
4. Instruments mass firmware update
5. Multiple instruments integrated control
6. Test flow for automated sequence measurements (selected model)
Check instruments statuses
One-click to check all instruments connection statuses in the lab. The lecturer can easily identify and troubleshoot which instruments are not correctly connected.
Configure instrument all at once
The lecturer can configure measurement parameters settings for all instruments in the lab at once just by simply select a state file and click send. Therefore, this feature enables the lecturer to easily switch to the next measurement lesson seamlessly.
Asset tracking
Asset tracking allows smart tracking, maintenance and sharing of all lab assets. This feature also comes with an auto-email notification to remind lecturers of the upcoming instrument calibration schedule or time to collect back loaned-out assets.
Instruments mass firmware update
Mass firmware update enables the lab manager to view and manage all the instrument types and firmware versions with the option to detect the latest firmware automatically or manually. This feature allows simultaneous firmware update on all the connected Keysight instruments in the teaching lab with a single click and therefore saves the lab manager’s time.
Multiple instruments integrated control
PathWave BenchVue Complete Control Collections apps provide lecturers and students with integrated instrument control, auto data logging, data remote access and easy report sharing, all on one PC. The 20+ instrument control apps support over hundreds of Keysight instrument models of various types including DMM, oscilloscope, power supply, function generator, signal generator, network analyzer, signal analyzer, source measure unit, data acquisition and more.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?