PathWave BenchVue Lab Management and Control Solution Bundle

Product Fact Sheets

Streamline and simplify lab management, saving lab administrators and educators time and freeing them to focus on teaching.

 

PathWave BenchVue Lab provides overview connection statuses of all instruments, tracks assets with advanced management tools and allows administrators to configure the measurement settings of all instruments at once, all from a single admin PC. PathWave BenchVue Lab also provides an easier way to update firmware for all the connected Keysight instruments.

 

Enhance the learning experience of students by utilizing this solution as an education lab teaching software platform.

 

The BenchVue instrument control apps allow users to easily control, analyze and build custom automated sequences with BenchVue Test Flow with the condition of having all the instruments apps running within the legacy BenchVue platform. Full desktop and application sharing allows for easy remote monitoring and student assistance in the test lab. And with the PathWave BenchVue Lab Client App installed at each test bench computer, students can easily control instruments, log data and screenshots, and automatically join lab sessions. Educators can easily integrate the solution into the existing lab setup as this solution supports over hundreds of Keysight test and measurement instruments and will also connect to non-Keysight test instruments that are compliant with the VISA connection protocol. Together with an intuitive GUI and the ability to import CSV files, the PathWave BenchVue Lab solution enables educators to quickly set up and configure large labs.

 

PathWave BenchVue software apps connect to over hundreds of Keysight instruments and counting including digital multimeters, oscilloscopes, data acquisition units, signal analyzers, power supplies, function/ waveform generators, network analyzers, electronic loads, power analyzers, signal generators, FieldFox handheld analyzers, universal counters and more!

 

Lab management and teaching measurements, simplified.

 

The Keysight PW9111EDU PathWave BenchVue Lab Management and Control Solution consist of the Keysight PathWave BenchVue Lab apps and the BV9001B PathWave BenchVue Complete Control Collection. PathWave BenchVue Lab is designed as a LAN-based lab management solution, providing centralized instrument configuration and lab overview for educators to seamlessly manage the teaching labs. The PathWave BenchVue Complete Control Collection includes BenchVue instrument control, automation and analysis apps, enabling easy control, data capture, logging, monitoring and report generation for students working at a test bench. Together, the PathWave BenchVue Lab Management and Control Solution serve as a powerful teaching tool for instructional laboratories.

 

Control. Automate. Simplify.

 

The PathWave BenchVue Lab Management and Control Solution Bundle includes licensed versions of apps listed below.

 

PathWave BenchVue Control, Automation & Analysis Apps

Features

 

PathWave BenchVue Control, Automation & Analysis Apps

Features

PathWave BenchVue Lab Manager App (PW0110B) and Lab Client App (PW0111B)

• Lab & Bench configuration include nonKeysight instruments

 

FieldFox App (BV0010B)

• Chassis control and measurements

Digital Multimeter App (BV0001B)

• Instrument control and measurements

• Data logging with graphing

• Digitizer functions

• Limit testing and alerts

 

Universal Counter App (BV0011B)

• Instrument control and measurements

• Log frequency or time interval data

Function Generator App (BV0002B)

• Instrument control and measurements

• Waveform editing capabilities 

 

Electronic Load App (BV0012B)

• Instrument control and measurements

• Log power, V, I

• Parallel channel config

Power Supply App (BV0003B)

• Instrument control and measurements

• Log output V&I data with graphing

• Status alerts

 

Current Analyzer App (BV0013B)

• Instrument control and measurements

• Get screen images and trace data

• Log measurements with graphing

Oscilloscope App (BV0004B)

• Instrument control and measurements

• Get screen images and trace data

• Log measurements with graphing

• Limit testing and alerts

 

LCR Meter App  (BV0014B)

• Instrument control and measurements

• Get screen images and trace data

• Log measurements with graphing

Data Acquisition App (BV0006B)

• Instrument control and measurements

• Data graphing tools

• In depth analysis

• Log measurements

 

Spectrum Analyzer App (BV9001B)

• Instrument control and measurements

• Get screen images and trace data

• Log measurements with graphing

Power Meter App (BV0007B)

• Instrument control and measurements

• Data visualization tools

• Multi-unit control 

 

Network Analyzer App (BV9001B)

• Instrument control and measurements • Log screen Images

• Log trace data

Command Expert Software

• Easily find and use instrument commands

• Run and test command sequences

 

Signal Generator App (BV9001B)

• Instrument control and measurements

• Arbitrary waveform setting

Serial Control App

• Easily find and use instrument commands

• Run and test command sequences

 

USB Modular Digital Multimeter (BV0021B)

• Instrument control and measurements

• Arbitrary waveform setting

USB Modular Function Generator (BV0022B)

• Instrument control and measurements

 

USB Modular Source Measure Unit (BV0023B)

• Instrument control and measurements

• Data logging with graphing

•  Parallel/Serial channel configurations

USB Modular Oscilloscope (BV0024B)

• Instrument control and measurements

• Get screen images and trace data

• Limit testing and alerts

 

USB Modular Data Acquisition Control (BV0025B)

• Instrument control and measurements

• Data logging with graphing

•  Parallel/Serial channel configurations

USB Modular Chassis

• Chassis control and measurements

 

USB Modular Switch Matrix

• Instrument control

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.