Subscription Bundles for Signal Studio, X-apps and 89600 VSA

Configuration Guides

Introduction

 

Measurement tools for signal generation, signal analysis and test automation to help accelerate test operations

 

These new subscriptions bundle similar applications that provide low upfront costs, the most current capabilities, and the flexibility to scale up or down as needed. 

• PathWave Signal Generation (Signal Studio)

• PathWave Measurement Application (X-apps)

• PathWave Vector Signal Analysis (89600 VSA)

 

Two types of subscription bundles are available, pre-defined or dynamic. Common applications are combined for optimization, such as 6G research, 4G/5G, 2G/3G, wireless connectivity, general purpose, and pulse analysis. 

 

Subscription bundle

 

NOW, for a limited time, you can purchase Signal Studio, X-apps, or 89600 VSA test software subscription bundles and save up to 35%.

 

Low Up Front Costs to Help Address Specified Applications

 

Compared with the perpetual license, now Keysight offers subscription licenses which allow you to enable all the features of a specific software application for a limited time thus reducing costs. Furthermore, discounts are applied when ordering bundle subscriptions versus stand-alone.  

 

Stay Current with Evolving Standards

 

Modern wireless technologies like 5G, WLAN, Pulse etc. are evolving quickly so you must stay current with your application license to get the latest features. With a subscription license you don’t need to worry about missing any new features released by Keysight.

 

Flexibility to Scale Up or Down as Project Changing Over Time

 

Subscriptions can range from 6 months to 36 months. You can decide the best subscription period for your needs and reduce or extend it at any time. Subscription licenses provide you with the most flexibility as compared to fixed licenses.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.