Sourcing Clean Voltage Using B2961B/62B

Application Notes

The Keysight B2961B/62B 6.5 Digit Low Noise Power Source is a bench-top power supply with revolutionary capabilities and functions not previously available. It can source either voltage or current with 6.5 digit of resolution while also monitoring them, which is essential for a variety of measurement applications.

Using optional external filters extremely reduces the noise level of the Keysight B2961B/62B output down to 10 µVrms (10 Hz to 20 MHz) at maximum, which satisfies requirements for testing oscillators and oscillating devices such as VCOs, PLLs. It also enables the testing and evaluation of ADC devices that require precise low-noise voltage supplies/sources for proper characterization.

This application note shows excellent low noise output capability of the B2961B/62B Power Source with external filters by monitoring the outputs through the oscilloscope through the lab exercises.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.