N9038B MXE EMI Receiver

Configuration Guides

Introduction

 

This configuration guide contains information to help you configure your N9038B MXE EMI receiver to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.

 

Included in Base Product

 

Standard options and accessories come with the MXE base model at no additional charge and do not need to be ordered. 

They include:

• Spectrum analyzer measurement application

• EMI receiver measurement application

• Hex-core, high-performance processor, 32 GB RAM, with flash calibration file memory

• High-performance digital signal processing with 2 GB capture memory

• 10 MHz analysis bandwidth

• Noise floor extension

• Front panel control for two automatic external line impedance stabilization networks (LISN)

• Enhanced display package with spectrogram, trace zoom, and zone span

• Microsoft Windows 10 operating system

• Multi-touch user interface

• User guides

• Power cord

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.