M9602A and M9603A PXIe Precision Source/Measure Units

Product Fact Sheets

15 MSa/s, 1 pA/100 fA, 60 V, 3.5 A DC/10.5 A pulse

 

The PXIe precision SMU features a best-in-class narrow pulse width as narrow as 10 μs, a fast sampling rate of up to 15 MSa/s and a wide output range, enabling dynamic/pulsed measurements for broad emerging applications such as VCSEL optical devices and IC testing.

 

Narrow pulse and high sampling rate enable emerging dynamic/pulsed measurements

 

• Best-in-class narrow pulse width as low as 10 μs enables the measurement to suppress self-heating effects.

• Best in the industry high sampling rate of up to 15 MSa/s can capture dynamic behavior.

 

Broad coverage from low current to high current via a single module

 

• A wide output range of up to 60 V/3.5 A DC/10.5 A pulse enables flexible I/V measurement from DC to pulsed measurement

• Minimum 100 fA resolution with triaxial output ensures stable low current measurement

 

Faster throughput

 

• Low noise performance can shorten the measurement time for low current measurements of less than nA (as low as 400 fArms at 1 PLC)

 

• Seamless current measurement ranging eliminates the range change time

 

• M9602A and M9603A fully utilize PXIe advantages such as increased testing speed thanks to the PCIe bus speed and embedded PC controller

 

Typical Applications

 

• Optical devices which need fast dynamic and pulsed measurement capability to fully characterize their functionality such as a vertical cavity surface emitting laser (VCSEL) for 3D facial recognition and Light Detection and Ranging (LiDAR)  

 

• Integrated circuit (IC) tests which need to cover a broader range of characteristics while in stand-by, sleep, and active modes such as RF front-end module (FEM)

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.