S9130A Performance 5G Multi-Band Vector Transceiver

Configuration Guides

Overview

 

This configuration guide contains information to help configure the Keysight S9130A Performance 5G Multi-Band Vector Transceiver.

 

Included in the Base Product

 

The Keysight S9130A Performance 5G Multi-Band Vector Transceiver consists of one RF transceiver and one mmWave transceiver providing one Tx channel and one Rx channel, operating in one frequency range at a time:

 

• FR1 frequencies ranging from 380 MHz to 8 GHz

• or FR2 banded mmWave frequencies from 24.25 GHz to 43.5 GHz

• and N9060EM0E I/Q analyzer measurement application

 

Hardware Selection

 

A.    Select the standard configuration

 

Select S9130A-TR1, one-channel configuration

S9130A-TR1

S9130A Option TR1 Performance 5G Multi-Band Vector Transceiver includes:

•      One S9130A base system (with one M9415A VXT PXIe Vector Transceiver, 

380 MHz to 8 GHz)

•      One M1741A mmWave Transceiver (with one set of cables)

 

 

B.    Add Option FE1

 

(Optional) Add Option FE1 to extend frequency range of RF transceiver

Option FE1

RF Transceiver Frequency Extension, 12 GHz

 

C.    Add Option HD1

 

(Optional) Add Option HD1 to add a Half Duplex Port to RF transceiver

Option HD1

Half Duplex Port on RF Transceiver        

 

D.    Add Accessory Option 1CP110A

 

(Optional) Add Option 1CP110A Rack Mount Flange Kit and Handle Kit

Option 1CP110A

Rack Mount Flange Kit and Handle Kit

Product Height 177.8 mm (7.0 in)

 

(Description: PXIe Sheet Metal Cover Rack

Mount Kit W/ Handles, Color Palette 2015)

 

 

 

Software Selection

 

A.    Add 5G NR measurement application/software (installed by the factory)

 

(Optional) Add X-Series Measurement Applications (X-App)

Applications that start with the prefix “N” are measurement only applications and require waveform pack licenses (or Signal Studio licenses for the specific signal format) for waveform playback.

Applications that start with the prefix “Y” combine measurement applications with unlimited waveform playback capability for the selected signal format.

For the S9130A, only the following 5G NR node-locked perpetual licenses are installed by the factory:

•        Node-locked perpetual licenses can be used indefinitely on one specified instrument or computer and are installed by the factory if ordered with the S9130A system.

•        Other license types are available, as described in the section below, but these must be installed by the user.

Model name

Description

N9085EM0E

5G NR Measurement Application (X-App)

Y9085EM0E

5G NR Waveform and Measurement Application 

 

B.    Compatible software (purchased separately and installed by the user)

 

 

(Compatible Software) X-Series Measurement Applications (X-App)

This software is compatible with S9130A, must be purchased separately, and installed by the user.

Applications that start with the prefix “N” are measurement only applications and require waveform pack licenses (or Signal Studio licenses for the specific signal format) for waveform playback.

Applications that start with the prefix “Y” combine measurement applications with unlimited waveform playback capability for the selected signal format.

Each of the following license types are offered as perpetual (licenses can be used indefinitely)  or time-based (licenses can be used through the term of the license: 6, 12, 24, or 36 months).

 

Keysight offers 4 license types for measurement applications:

•     Node-locked: Allows you to use the license on one specified instrument or computer.

(Only Node-locked perpetual licenses with 12 months support are installed by the factory).

•     Transportable: Allows you to move the license from one instrument or computer to another using Keysight’s online tool.

•     USB portable: Allows you to move the license from one instrument or computer to another with a certified USB dongle.

•     Floating: Allows access to license on networked instruments or computers from a server, one at  a time.

 

Model name

Description

N9054EM0E

VMA Vector Modulation Analysis Measurement Application

N9054EM1E

VMA Custom OFDM Measurement Application

N9080EM0E

LTE and LTE-Advanced FDD Measurement Application

Y9080EM0E

LTE and LTE-Advanced FDD Waveform and Measurement Application

N9082EM0E

LTE and LTE-Advanced TDD Measurement Application

Y9082EM0E

LTE and LTE-Advanced TDD Waveform and Measurement Application

(Compatible Software) Signal Studio Software 2

This software is compatible with S9130A, must be purchased separately, and installed by the user.

Generate standard-compliant test signals validated by Keysight for receiver and component test.

Model name

Description

N7630EMBC

Signal Studio Pro for Pre-5G, waveform playback

N7631EMBC

Signal Studio Pro for 5G NR, waveform playback

N7624EMBC

Signal Studio for LTE and LTE-Advanced/LTE-A Pro FDD, waveform playback

N7625EMBC

Signal Studio for LTE and LTE-Advanced TDD, waveform playback

N7608EMBC

Signal Studio Pro for Custom Modulation, waveform playback

N7650B

5/50 pack Signal Studio Waveform Licenses

 

 

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.