E5080B Method of Implementation (MOI) for PCIe5.0 TX/RX Return Loss

Configuration Guides

If you are looking for a reliable and accurate solution to perform PCI Express 5.0 Transmitter & Receiver Return Loss Test, you should consider Keysight's Vector Network Analyzer with Enhanced TDR App. This solution enables you to measure the differential and common mode return loss of your PCIe 5.0 devices with ease and confidence. Keysight's Vector Network Analyzer (VNA) is a versatile instrument that can perform both time domain and frequency domain measurements with high precision and speed. You can choose from different VNA platforms, such as ENA, Streamline USB, or PXI Multiport VNA, depending on your needs and budget. All VNA platforms support the Enhanced TDR App (S9x011A/B), which simplifies the setup and calibration for TDR measurements and provides advanced waveform analysis features. The Enhanced TDR App also supports the ECal Module (N7555A or N4433D), which automates the calibration process and eliminates the need for mechanical cal kits. The ECal Module also enables you to de-embed the effects of the fixture traces by using S-parameter Touchstone files, so you can associate the return loss with the Tx or Rx pin of your device under test (DUT). With Keysight's VNA and Enhanced TDR App, you can perform PCI Express 5.0 Return Loss Test according to the PCIe 5.0 Base Specification Revision 5.0; Revision 1.0 (May 22, 2019). You can also use the predefined state files (*.tdr) that are available for download from Keysight.com to recall the measurement settings and limit lines for different signaling rates (2.5 GT/s, 5 GT/s, 8 GT/s, 16 GT/s, or 32 GT/s). To learn more about Keysight's VNA and Enhanced TDR App, please visit the following web resources: - www.keysight.com/find/ena-tdr_compliance - www.keysight.com/find/usb-vna - www.keysight.com/find/na - www.keysight.com/find/vnasoftware - www.keysight.com/find/ecal To order or request a quote for Keysight's VNA and Enhanced TDR App, please contact your local Keysight office or authorized distributor. The complete list of contact information is available at: www.keysight.com/find/contactus Thank you for your interest in Keysight's VNA and Enhanced TDR App. We hope you find this solution helpful for your PCI Express 5.0 testing needs.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.