E5080B Method of Implementation (MOI) for PCIe3.0 TX/RX Return Loss

Configuration Guides

 

1.       Revision History

 

Revision

Comments

Date

1.0

First draft for E5080B series

30-July-2020

 

 

2.       Configuration Requirements

 

Description  

Test Equipment  

Qty  

Network Analyzer 

Keysight’s Vector Network Analyzer: 

2-Ports (Min):

•  E5080B-2K0: 2-Ports, 9 kHz to 20 GHz or

•  P5004A-200 Streamline USB Series VNA or

•  M9374A PXI Multiport VNA

4-Ports (Recommended):

•  E5080B-4K0: 4-port test set, 9 kHz to 20 GHz or

•  P5024A-400 Streamline USB Series VNA or

•  M9804A-400 PXI Multiport VNA

Note: Ensure that VNA firmware revision is at least version A.14.10 or above (Windows 10)

1 ea. 

Software

 

S9x011A/B Enhanced time-domain analysis with TDR

Selection is based on the VNA platforms. x=6 for ENA, x=7 for Streamline USB, x=5 for PXI 

1 ea.

ECal or

Mechanical Cal Kit 

Min. 2-Ports Electronic Calibration (ECal) Module 

EG: N7555A 2-Ports or N4433D-010/0DC 4-Ports

1 ea. 

Adapter

3.5mm(f)-Type N(m) adapters (Keysight 12501744).

4 ea.

RF cable

3.5 mm or SMA cables of 4 GHz bandwidth or more

* Y1740A-100 (3.5-mm m-m, 36 inch) cable is recommended for USB and PXI VNA

2 ea.

Terminator

50-ohm terminations to terminate unused channels (EG: Keysight 909D-301)

2 ea.

 

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.