Product Fact Sheets
500 kSa/s, 100 pA/10 pA, 30 V, 500 mA
The single-slot PXIe SMUs are meant for broad applications requiring high channel density with wide output up to 30 V / 500 mA and fast throughput at a low cost per channel.
Higher channel scalability and density at a lower cost in the same footprint
• 5 channels higher density per a single slot module
• Lower cost per channel
Broader application coverage by a single module
• Wider output range, up to 30 V / 500 mA per channel
• Minimum 10 pA resolution for low current measurement
• Accurate and flexible measurements, from DC to pulsed measurements, with pulse width down to 100 μs at 500 kSa/s sampling rate
Faster throughput
• Seamless current measurement ranging eliminating range change time
• PXIe advantages such as increased test speed thanks to PCIe bus speed and embedded PC controller
Typical Applications
• Optical devices, vertical cavity surface emitting laser (VCSEL), Silicon Photonics
• Integrated circuit (IC) tests which needs multi-channel bias sources such as RF front end module (FEM)
• Semiconductor reliability tests such as time dependent dielectric breakdown (TDDB), flash memory array characterization
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?