Flyers
The enhanced software powering the X8712A IoT Device Battery Life Optimization Solution
Introduction
The KS833A2A Event-based Power Analysis Software shows the RF power of your IoT device along with voltage and current measurements and maps this data to the current consumption in a single graph.
Its capabilities include:
• Automated correlation between RF or DC signals to power consumption in a single display
• Three types of waveform capture modes; single, triggered and continuous
• Individual event’s post data analysis
o Current consumption in percentage
o Occupied time in percentage
• Battery life estimation
• CCDF statistical analysis
• User defined measurement duration time (for continuous mode only)
• Save and recall settings which includes instrument settings
• Export data points from UI and measurement results in .csv format
You can try out the KS833A2A event-based power analysis software free of charge for 30 days using a trial license and the readily available offline data files which come with the software package. The data is from an IoT sensor device. There are two data files; one from single mode and another simulates a 10-minute data scenario.
Using this pre-loaded data file, you can perform post measurement analysis without the X8712A hardware, where you can further analyze the current consumption by selecting a particular section you are interested in, make changes in battery capacity to see how it impacts battery life, and more!
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?