Vision Management Appliance

Data Sheets

Vision Management Appliance provides an optimized server appliance to run Keysight Ixia visibility portfolio management applications. Leveraging latest optimized virtualization modules, Vision Management Appliance allows modular and easy deployment of key element management applications.

Delivered with prepackaged installations of IFC-CM and Hawkeye, Vision Management Appliance is perfect when you need pre-installed hardware server hosting these applications.

 

Highlights

 

• Optimized hardware for Ixia visibility  management applications

• Modular and easy to install

• Powerful hardware for enhanced end- user experience

• Large scale hard-drive for scalable data  retention capabilities

• Ready to install IFC-CM and Hawkeye  management applications

 

Operating Specifications

 

Vision Management Appliance

CPU, Memory, Disk

•    Intel Xeon Gold 5118

•    32G RAM

•    960GB SSD

Physical Size, Weight

•    Xa = 482 mm; Xb=434 mm

•    Za = 35,84 mm; Zb = 733,82 mm;  Zc = 772,67 mm

•    Y = 42,8 mm

•    Weight: 21.9 kg

•    1U rack mount - support FIPS

140-2 Level 2 in chassis 

•    Operating Temperature: 10 to 35  degrees Celsius

•    Operating Humidity: 10% to 80%

•    Storage Temperature: -40 to 65  degrees Celsius

•    Storage Humidity: 5% to 90%  Country of Origin: Mexico,  imaged in USA

Power

•    Dual, Hot-plug, Redundant Power Supply (1+1)

•    495W Input AC: 110 to 240 @ 50/60 Hz

•    System Cooling: 8 x standard integrated cooling fans

Interfaces

•    (2) 10G BASE-T copper (100/1,000/10,000 Mbps)

•    (2) 1G BASE-T copper (10/100/1,000 Mbps)

•    (1) serial port on the back panel. This port is a 9-pin connector, Data Terminal Equipment  (DTE), 16550-compliant

•    (1) 15-pin VGA port on the front and back of system

•    (1) USB 2.0 (front)

•    (2) USB 3.0 (back)

Regulatory

•    CB, EN/IEC 60950, UL/CUL, CE Class A

•    CB, EN/IEC 62368, UL/CUL, CE Class A

 

Vision Management Appliance

Safety

• UL 60950-1, 2nd Edition, 2014-10-14 (Information Technology Equipment - Safety - Part 1: General

Requirements) CAN/CSA C22.2 No. 60950-1-07, 2nd Edition, 2014-10 (Information Technology

Equipment - Safety - Part 1: General Requirements) EN 60950-1:2006 + A1:2010 + A11:2009 +

A12:2011 + A2:2013 IEC 60950-1:2005 (Second Edition); Am1:2009 + Am2:2013

Emissions

• EN 55032:2012/AC:2013, Class A, CFR 47, FCC Part 15B, Canada: ICES-003: Issue 6:2016, AS/NZ CISPR 32:2015 Class A

Immunity

• EN 55024:2010, EN 61000-3-2:201, EN 61000-3-3:2013, EN 61000-4-2, EN 61000-4-3, EN 61000-4-

4, EN 61000-4-5, EN 61000-4-6, EN 61000-4-11

Environmental

• The RoHS Directive 2011/65/EU, 2006/1907/EC (REACH)

Additional Regions

• KCC (Korea), BSMI (Taiwan), CCC (China), EAC (Russia)

 

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.